Download document () of 20
We make what matters work*

109369
CROU-00/01

CROU-00/01. Router

General specifications

Product Name
Eaton Moeller series xComfort router
Catalog Number
109369
EAN
4015081089727
Product Length/Depth
75 mm
Product Height
27 mm
Product Width
60 mm
Product Weight
0.067 kg
Compliances
RoHS conform
CE Marked

Product specifications

Application
Router
Power supply
Mains
Bus system product type
Accessory
Nominal voltage - max
230 V
Number of phases
1
Degree of protection
IP20
Mounting method
Flush mounting
Width in number of modular spacings
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.