Download document () of 20

109898

Eaton Moeller® series DILMP Contactor, 4 pole, 80 A, RDC 24: 24 - 27 V DC, DC operation

General specifications

Product Name
Eaton Moeller® series DILMP 4-pole contactor
Catalog Number
109898
EAN
4015081094646
Product Length/Depth
132 mm
Product Height
115 mm
Product Width
74 mm
Product Weight
1.2 kg
Certifications
CSA File No.: 012528
UL 60947-4-1
CSA Class No.: 2411-03, 3211-04
UL
UL File No.: E29096
CSA
IEC/EN 60947
CE
IEC/EN 60947-4-1
CSA-C22.2 No. 60947-4-1-14
VDE 0660
UL Category Control No.: NLDX
Catalog Notes
Also tested according to AC-3e.

Features Functions

Fitted with:
Suppressor circuit in actuating electronics
Number of poles
Four-pole

General

Application
Contactors for 4 pole electric consumers
Degree of protection
IP00
Lifespan, mechanical
10,000,000 Operations (DC operated)
10,000,000 Operations (AC operated)
Connection
Screw terminals
Operating frequency
5000 mechanical Operations/h (DC operated)
5000 mechanical Operations/h (AC operated)
Overvoltage category
III
Pollution degree
3
Product category
Contactors
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
8000 V AC
Residual current
1 mA (with actuation of A1 - A2 by the electronics with "0" signal)
Resistance per pole
1.9 mΩ
Utilization category
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
AC-3: Normal AC induction motors: starting, switch off during running
Voltage type
DC

Ambient conditions, mechanical

Shock resistance
5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
7 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms

Climatic environmental conditions

Altitude
Max. 2000 m
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-3

Electro magnetic compatibility

Interference immunity
According to EN 60947-1

Terminal capacities

Terminal capacity (copper band)
2 x (6 x 9 x 0.8) mm (Number of segments x width x thickness), Main cables
Terminal capacity (flexible with ferrule)
1 x (0.75 - 1.5) mm²
2 x (0.75 - 1.5) mm²
Terminal capacity (flexible)
1 x (0.75 - 2.5) mm²
2 x (0.75 - 2.5) mm²
Terminal capacity (solid)
2 x (0.75 - 4) mm², Control circuit cables
1 x (2.5 - 16) mm², Main cables
2 x (2.5 - 16) mm², Main cables
1 x (0.75 - 4) mm², Control circuit cables
1 x (0.75 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
18 - 14, Control circuit cables
12 - 2, Main Cables
Terminal capacity (stranded)
1 x (16 - 50) mm², Main cables
2 x (16 - 35) mm², Main cables
Stripping length (main cable)
10 mm
Stripping length (control circuit cable)
10 mm
Screw size
M3.5, Terminal screw, Control circuit cables
M6, Terminal screw, Main cables
Screwdriver size
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver
Tightening torque
1.2 Nm, Screw terminals, Control circuit cables
3.3 Nm, Screw terminals, Main cables

Electrical rating

Rated breaking capacity at 220/230 V
500 A
Rated breaking capacity at 380/400 V
500 A
Rated breaking capacity at 500 V
500 A
Rated breaking capacity at 660/690 V
296 A
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
80 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
50 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
50 A
Rated operational current (Ie) at AC-3, 440 V
50 A
Rated operational current (Ie) at AC-3, 500 V
50 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
32 A
Rated operational current (Ie) at DC-1, 60 V
80 A
Rated operational current (Ie) at DC-1, 110 V
80 A
Rated operational current (Ie) at DC-1, 220 V
80 A
Rated insulation voltage (Ui)
690 V
Rated making capacity up to 690 V (cos phi to IEC/EN 60947)
700 A
Rated operational power at AC-1, 220/230 V, 50 Hz
29 kW
Rated operational power at AC-1, 240 V, 50 Hz
32 kW
Rated operational power at AC-1, 380/400 V, 50 Hz
50 kW
Rated operational power at AC-1, 415 V, 50 Hz
55 kW
Rated operational power at AC-1, 440 V, 50 Hz
58 kW
Rated operational power at AC-1, 500 V, 50 Hz
66 kW
Rated operational power at AC-1, 690 V, 50 Hz
87 kW
Rated operational power at AC-3, 240 V, 50 Hz
17 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
22 kW
Rated operational power at AC-3, 415 V, 50 Hz
30 kW
Rated operational power at AC-3, 440 V, 50 Hz
32 kW
Rated operational power at AC-3, 500 V, 50 Hz
36 kW
Rated operational power at AC-3, 690 V, 50 Hz
30 kW
Rated operational voltage (Ue) at AC - max
690 V

Short-circuit rating

Short-circuit current rating (basic rating)
10 kA, 250 A max. fuse, SCCR (UL/CSA)
10 kA, 250 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 480 V)
100 kA, 150 A CLASS J max. fuse, SCCR (UL/CSA)
30 kA, 250 A max. fuse, SCCR (UL/CSA)
65 kA, 100 A max. CB, SCCR (UL/CSA)
30 kA, 250 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 600 V)
100 kA, 150 A CLASS J max. fuse, SCCR (UL/CSA)
30 kA, 250 A max. fuse, SCCR (UL/CSA)
30 kA, 250 A max. CB, SCCR (UL/CSA)
Short-circuit protection rating (type 1 coordination) at 400 V
160 A gG/gL
Short-circuit protection rating (type 1 coordination) at 690 V
80 A gG/gL
Short-circuit protection rating (type 2 coordination) at 400 V
80 A gG/gL
Short-circuit protection rating (type 2 coordination) at 690 V
63 A gG/gL

Conventional thermal current Ith

Conventional thermal current Ith (1-pole, enclosed)
186 A
Conventional thermal current Ith (3-pole, enclosed)
64 A
Conventional thermal current Ith at 55°C (3-pole, open)
73 A
Conventional thermal current Ith of main contacts (1-pole, open)
207 A

Switching capacity

Switching capacity (main contacts, general use)
80 A, Maximum motor rating (UL/CSA)

Magnet system

Arcing time
10 ms
Drop-out voltage
0.2 - 0.6 x UC, DC operated
Duty factor
100 %
Pick-up voltage
0.85 - 1.1 V AC/DC x Us
0.7 - 1.2 V DC x Uc
Power consumption (pick-up) at DC
24 W
Power consumption (sealing) at DC
1 W
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
27 V
Switching time (DC operated, make contacts, closing delay) - max
54 ms
Switching time (DC operated, make contacts, opening delay) - max
24 ms

Motor rating

Assigned motor power at 115/120 V, 60 Hz, 1-phase
3 HP
Assigned motor power at 200/208 V, 60 Hz, 3-phase
15 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
10 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
20 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
40 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
50 HP

Communication

Connection to SmartWire-DT
No

Contacts

Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Safety

Safe isolation
440 V AC, Between the contacts, According to EN 61140
440 V AC, Between coil and contacts, According to EN 61140

Special purpose ratings

Special purpose rating of ballast electrical discharge lamps
79 A (480V 60Hz 3phase, 277V 60Hz 1phase)
79 A (600V 60Hz 3phase, 347V 60Hz 1phase)
Special purpose rating of elevator control
10 HP, 200 V 60 Hz 3-ph, (UL/CSA)
32.2 A, 200 V 60 Hz 3-ph, (UL/CSA)
40 A, 480 V 60 Hz 3-ph, (UL/CSA)
41 A, 600 V 60 Hz 3-ph, (UL/CSA)
42 A, 240 V 60 Hz 3-ph, (UL/CSA)
30 HP, 480 V 60 Hz 3-ph, (UL/CSA)
15 HP, 240 V 60 Hz 3-ph, (UL/CSA)
40 HP, 600 V 60 Hz 3-ph, (UL/CSA)
Special purpose rating of resistance air heating
79 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)
79 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
Special purpose rating of tungsten incandescent lamps
74 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
74 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)

Design verification

Equipment heat dissipation, current-dependent Pvid
25.8 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
8.6 W
Rated operational current for specified heat dissipation (In)
80 A
Static heat dissipation, non-current-dependent Pvs
1 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification