Gauge piece, LV, 10 A, AC 500 V, D2, IEC
Product Name |
Eaton Bussmann series low voltage D screw cap gauge piece
|
Catalog Number |
10GD27
|
UPC |
051712830423
|
EAN |
5027590428682
|
Product Length/Depth |
17 mm
|
Product Height |
24 mm
|
Product Width |
24 mm
|
Product Weight |
14.56 g
|
Compliances |
Contact factory
|
Amperage Rating |
10 A
|
Voltage rating |
500 V
|
Fuse indicator |
Non-indicating
|
Application |
E27
|
Support from Eaton
Commercial support
Phone: 0800-00-32866