Eaton Fuse-link, LV, 10 A, AC 690 V, NH000, aM, IEC, dual indicator, live gripping lugs
| Product Name |
Eaton Bussmann series low voltage NH Fuse
|
| Catalog Number |
10NHM000B-690
|
| EAN |
5027590428941
|
| Product Length/Depth |
79 mm
|
| Product Height |
51 mm
|
| Product Width |
21 mm
|
| Product Weight |
196.667 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
| Amperage Rating |
10 A
|
| Voltage rating |
690 V
|
| Voltage type |
AC
|
| Breaking capacity |
120 kA
|
| Class |
Class aM
|
| Fuse size |
NH000
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Suitable for |
Microswitch 170H0236
EBF Vertical fuse rail EBV Vertical fuse switch-disconnectors EBH Size 000 Horizontal fuse switch-disconnectors |
Support from Eaton
Commercial support
Phone: 0800-00-32866