Download document () of 20

113136

Eaton Distribution parts. Power terminal, short, straight, with rear cover

General specifications

Product Name
Eaton Distribution parts
Catalog Number
113136
EAN
4015081126729
Product Length/Depth
56.5 mm
Product Height
28.5 mm
Product Width
21 mm
Product Weight
0.077 kg
Compliances
RoHS conform

Product specifications

Width clamp
0 mm
Busbar thickness - max
0 mm
Busbar thickness - min
0 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
95 mm²
Rated operational current (Ie) - max
0 A
Suitable for
Other
Rated operational current
0 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.