Download document () of 20

116913

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal-lock SH6 with 6x6 hole (change of rotary door lock)

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
116913
EAN
4015081166510
Product Length/Depth
45 mm
Product Height
35 mm
Product Width
20 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Handle type
Key
Closure type
Other
Housing material
Metal
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Espagnolette locking (3-point locking)
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.