Download document () of 20

116929

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting-Set NZM1 for MSW vertical, HxW=300x400mm, white

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
116929
EAN
4015081166671
Product Length/Depth
125 mm
Product Height
305 mm
Product Width
325 mm
Product Weight
2.6 kg
Compliances
RoHS conform

Product specifications

Used with
NZM1
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Suitable for width
400 mm
Application
Mounting side wall
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Suitable for
Single mounting
Functions
Additional equipment

Export product specification