Download document () of 20

118560

Eaton Moeller® series DIL-SWD Function element, contactor, SmartWire-DT, DIL/MSC

General specifications

Product Name
Eaton Moeller® series DIL-SWD SWD contactor module
Catalog Number
118560
EAN
4015081168309
Product Length/Depth
72 mm
Product Height
38 mm
Product Width
45 mm
Product Weight
0.04 kg
Certifications
CSA File No.: 2324643
CSA Class No.: 3211-07
CSA-C22.2 No. 14-05
UL
UL File No.: E29184
CSA
IEC/EN 61131-2
UL Category Control No.: NKCR
CE
EN 50178
IEC/EN 60947
IEC/EN 60947-4-1
UL 508

Features Functions

Features
Fieldbus connection over separate bus coupler possible
Functions
Contactor actuation
Display of Switch status Contactor, status of the digital inputs 1 and 2
For connecting the contactors to SmartWire-DT
Fitted with:
Own supply
Electric connection type
Spring clamp connection

General

Cable length
≤ 2.8 m, Connection auxiliary contact
Current consumption
40 mA, SmartWire-DT network
Degree of protection
IP20
Input current at signal 1
3 mA
Number of inputs (digital)
2
Number of outputs (digital)
1
Output current
0.5 A
Overvoltage category
II
Pollution degree
2
Product category
SmartWire-DT slave
Protocol
Other bus systems
Type
SWD contactor modules
Voltage type
DC

Ambient conditions, mechanical

Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Mounting position
As DILM7 to DILM38
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient storage temperature - min
30 °C
Ambient storage temperature - max
70 °C
Environmental conditions
Condensation: prevent with appropriate measures
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)

Electro magnetic compatibility

Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
Burst impulse
1 kV, Signal cable, according to IEC/EN 61131-2, Level 3
1 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Electromagnetic fields
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Radio interference class
Class A (EN 55011)

Terminal capacities

Terminal capacity
0.2 - 1.5 mm² (24 - 16 AWG), solid
0.25 - 1.5 mm², flexible with ferrule

Electrical rating

Rated operational voltage
15 V DC (auxiliary contact)
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
15 VDC
Supply voltage at DC - max
15 VDC

Magnet system

Pick-up current
500 mA (for DILM 17-38)
188 mA (for DILM 12-15)
125 mA (for DILM 7-9)
Power consumption
3 W for DILM 7-9 (Pick-up power)
4.5 W for DILM 12-15 (Pick-up power)
4.5 W for DILM 12-15 (Sealing power)
12 W for DILM 17-38 (Pick-up power)
3 W for DILM 7-9 (Sealing power)
0.5 W for DILM 17-38 (Sealing power)
Sealing current
125 mA, SmartWire-DT network for DILM 7-9
21 mA, SmartWire-DT network for DILM 17-38
188 mA, SmartWire-DT network for DILM 12-15

Communication

Addressing
Address set automatically
Connection to SmartWire-DT
Yes
Connection type
Push in terminals, Auxiliary contact
SWD: Plug, 8-pole
External device plug SWD4-8SF2-5, SmartWire-DT
LED indicator
Status indication of SmartWire-DT network: Green and orange LED
Station
SmartWire-DT slave, SmartWire-DT network

Contacts

Number of auxiliary contacts
2

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Connection auxiliary contact: no

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0.8 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification