Download document () of 20
Discontinued

118707

Eaton ESR5 Contact expansion module, 24VDC/AC, 5 enabling paths

A newer version of this product is available:

General specifications

Product Name
Eaton ESR5 Contact expansion module
Catalog Number
118707
EAN
4015081168477
Product Length/Depth
114.5 mm
Product Height
99 mm
Product Width
22.5 mm
Product Weight
0.21 kg
Certifications
UL report applies to both US and Canada
UL Category Control No.: NKCR; NKCR7
Certified by UL for use in Canada
IEC 61508, Parts 1-7
EN ISO 13849-1
CE
UL 508
2014/30/EU
UL File No.: E29184
IEC/EN 60204
CSA-C22.2 No. 14-95
UL
IEC 62061
EN 50178
CSA Class No.: 3211-83; 3211-03
Machines 2006/42/EG
Catalog Notes
  • The base unit determines the maximum stop category according to IEC 61508 and IEC 60204
  • Replacement: ESR5-NE-51-24VDC (EP-401063)

Feature & Functions

Electric connection type
Screw connection
Features
Safe insulation
6 kV between A1/A2, 11/12, 23/24, 71/72 and 33/34, 43/44, 53/54, 63/64
5 Non-delayed enable current paths
Basic insulation
Basic isolation
Reinforced insulation
Fitted with:
Feedback circuit
Approval according to UL
Approval for TÜV
Detachable clamps
Functions
1-channel
Material
Contacts: silver tin oxide, gold plated (AgSnO2, 0.2 µm Au)
Enclosure: Polyamide (PA), not reinforced

General information

Connection type
M3 screw terminals
Current consumption
92 mA, AC
92 mA, DC
Degree of protection
Terminals: IP20
Installation location: ≥ IP54
IP20
Enclosure: IP20
Duty factor
100 %
Emitted interference
According to EN 61000-6-4
Interference immunity
According to EN 61000-6-2
LED indicator
Status indication of SmartWire-DT network: Green LED
Lifespan, mechanical
10,000,000 Operations
Model
Expansion device
Mounting method
Rail mounting possible
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Mounting width
22.5 mm
Overvoltage category
III
Pollution degree
2
Power loss
Normally 5.8 W
Product category
Electronic safety relays
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
4000 V AC
Safety performance level (EN ISO 13849-1)
Level e
Safety parameter (IEC 62061)
1.02 x 10-10, PFHd, Probability of failure per hour
Cat. 4, Category
SIL 3, Safety integrity level, In accordance with IEC 61508
SIL 3, Safety integrity level
SILCL 3, Safety integrity level claim limit
Stop category (IEC 60204)
0
Suitable for
Monitoring of position switches
Safety relay contact expansion block per DIN EN60204-1/VDE 0113 Part 1 for contact multiplication
Monitoring of emergency-stop circuits
The expansion unit can be used for contact multiplication for emergency stop relays and two-hand controls
Switching frequency
Max. 0.5 Hz, Input data
Type
Contact expansions
Voltage type
AC/DC

Ambient conditions, mechanical

Mounting position
As required
Prooftest
240 Months (High Demand)
84 Months (Low Demand)
Switching capacity
0.4 W
In accordance with IEC 60947-5-1, Outputs
4 A at 360 O/h, AC-15 at 230 V, Outputs
3 A at 3600 O/h, AC-15 at 230 V, Outputs
4 A at 360 O/h, DC-13 at 24 V, Outputs
2.5 A at 3600 O/h, DC-13 at 24 V, Outputs
Vibration resistance
10 - 150 Hz, Amplitude: 0.15 mm, Acceleration: 2 g, (IEC/EN 60068-2-6)

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Altitude
Max. 2000 m
Ambient operating temperature - min
-20 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Environmental conditions
Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 14-95
Condensation: Non-condensing
Operating temperature - min
-20 °C
Operating temperature - max
55 °C
Relative humidity
< 75 %

Terminal capacities

Terminal capacity
2 x (0.2 – 1) mm², solid
24 - 12 AWG, solid or stranded
1 x (0.25 – 2.5) mm², flexible with ferrule
2 x (0.25 – 1) mm², flexible with ferrule
1 x (0.2 – 2.5) mm², solid
Stripping length (main cable)
7 mm
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
0.6 x 3.5 mm, Terminal screws
Tightening torque
0.6 Nm, Screw terminals

Electrical rating

Inrush current
0.025 - 6 A
Power supply circuit
2.2 W (DC operated)
2.2 W (AC operated 50/60 Hz)
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
26.4 V
Rated control supply voltage (Us) at AC, 60 Hz - min
20.4 V
Rated control supply voltage (Us) at AC, 60 Hz - max
24 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
24 V
Rated insulation voltage (Ui)
250 V
Rated operational voltage
24 V AC/DC (power supply)
230 V AC
Short-circuit protection
Fuse 6 A gL/gG, For output circuits, External
Short-circuit protection rating
6 A, Output fuse, Output data

Input/Output

Breaking power
288 W max., Output data, resistive load (τ = 0 ms), at 48 V DC (for N/C contact 11/12 71/72)
42 W max., Output data, inductive load (τ = 40 ms), at 110 V DC
42 W max., Output data, inductive load (τ = 40 ms), at 24 V DC
88 W max., Output data, resistive load (τ = 0 ms), at 220 V DC
42 W max., Output data, inductive load (τ = 40 ms), at 48 V DC
42 W max., Output data, inductive load (τ = 40 ms), at 220 V DC
144 W max., Output data, resistive load (τ = 0 ms), at 24 V DC (for N/C contact 11/12 71/72)
1500 VA max., Output data, resistive load (τ = 0 ms), at 250 V AC (for N/C contact 11/12 71/72)
110 W max., Output data, resistive load (τ = 0 ms), at 110 V DC
Feedback current path
Feedback current path
Input
∞ ms, Simultaneity for inputs 1/2
Nominal current
92 A
Number of inputs
1-channel
Number of outputs (safety related, delayed) with contact
0
Number of outputs (safety related, undelayed) with contact
5
Number of outputs (signaling function, delayed) with contact
0
Number of outputs (signaling function, undelayed) with contact
1
Pick-up time
20 ms typ. (at Uₑ in manual mode)
20 ms typ. (K1, K2 - for UN manual operation)
20 ms typ. (at Uₑ in automatic mode)
20 ms typ. (K1, K2 - for UN automatic mode)
Quadratic summation current
72 A² (ITH² = I1² + I2² + I3² + I4² + I5²)
Reset time
Normally 20 ms
Switching voltage
250 V
Uninterrupted current
6 A N/O, Limiting continuous current
3 A N/C, Limiting continuous current

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
5.8 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866