Photo is representative
Download
Eaton Moeller series NZM - Molded Case Circuit Breaker. Connection block for component adapters bottom 4p, size 2
| Product Name |
Eaton Moeller series NZM multi-function device adapter
|
| Catalog Number |
118906
|
| EAN |
4015081171057
|
| Product Length/Depth |
136 mm
|
| Product Height |
35 mm
|
| Product Width |
93 mm
|
| Product Weight |
0.2 kg
|
| Compliances |
IEC
RoHS conform |
| Certifications |
UL listed
CSA-C22.2 No. 5-09 UL (Category Control Number DIVQ) UL489 Specially designed for North America CSA (File No. 22086) IEC60947-2 CSA certified CSA (Class No. 1432-01) UL (File No. E31593) CE marking |
| Used with |
Feeder circuits, branch circuits
NZM2-4 PN2-4 N(S)2-4 |
| Amperage Rating |
250 A
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Frame |
NZM2
|
| Suitable for |
Four-pole
|
| Voltage rating (UL CSA 13) |
Max. 480 Y / 277 V
|
| Degree of protection |
IP20
|
| Mounting position |
Fitted at the bottom
|
| Number of poles |
Four-pole
|
| Model |
Other
|
| Type |
Connection block for component adapter
|
| Special features |
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |