Eaton xEnergy Basic LV systems Low voltage switchgear. Shift-back flange W=1000mm
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
119358
|
EAN |
4015081174959
|
Product Length/Depth |
175 mm
|
Product Height |
30 mm
|
Product Width |
945 mm
|
Product Weight |
1.6 kg
|
Compliances |
RoHS conform
|
Type |
Additional equipment
|
Number of connector holes |
0
|
Suitable for nominal thread (PG) - max |
0
|
Suitable for nominal thread (PG) - min |
0
|
Suitable for width |
1000 mm
|
Surface finishing |
With powder coating
|
Cable entry type |
Foam rubber
|
Color |
Light gray (RAL 7035)
|
Degree of protection |
IP30
Other |
Surface protection |
Powder coating
|
Shape |
Straight
|
Material |
Steel
Sheet steel |
Housing material |
Sheet steel
|
Model |
Brush
|
Mounting method |
Floor standing distribution board
|
Functions |
Additional equipment
|
Thread type |
None
|
Thickness |
1 mm
|
Suitable for cable diameter - max |
0 mm
|
Suitable for cable diameter - min |
0 mm
|