Download document () of 20

120937

Eaton Moeller® series PKZ-SOL String circuit-breaker, DC current, 2p, 12A

General specifications

Product Name
Eaton Moeller® series PKZ-SOL String circuit-breaker
Catalog Number
120937
EAN
4015081187676
Product Length/Depth
93 mm
Product Height
76 mm
Product Width
58 mm
Product Weight
0.308 kg
Certifications
IEC 60947-2
EN 60947-2
IEC/EN 60947‐2

Product specifications

Features
Complete device with protection unit
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Mounting Method
DIN rail (top hat rail) mounting optional
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Actuator type
Turn button
Adjustment range short-term delayed short-circuit release - max
0 A
Adjustment range short-term delayed short-circuit release - min
0 A
Adjustment range undelayed short-circuit release - max
72 A
Adjustment range undelayed short-circuit release - min
72 A
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
4.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.5 W
Internal resistance
31 mΩ
Device construction
Built-in device fixed built-in technique
Connection
Screw terminals
Electrical connection type of main circuit
Screw connection
Design
Open
Degree of protection
IP20
Number of poles
Two-pole
Type
Breaker
Application
  • Open areas
  • Utility buildings
Protection class
2
Terminal capacity (solid/stranded AWG)
18 - 14
Position of connection for main current circuit
Other
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Overload release current setting - max
12 A
Overload release current setting - min
8 A
Rated operational voltage (Ue) - max
900 V
Rated operational voltage (Ue) - min
900 V
Rated operational current for specified heat dissipation (In)
12 A
Rated uninterrupted current (Iu)
12 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
  • String circuit-breakers
  • Switchgear for photovoltaic systems
Rated short-circuit breaking capacity Icu at 400 V AC
0 kA
Suitable for
DIN rail (top hat rail) mounting
Short-circuit release
6 x Ie
Rated operational current (Ie)
12 A at AC-21A
Short-circuit current
5 - 9 A, Ics, Admissible short-circuit current for solar modules
Terminal capacity (flexible with ferrule)
2 x (1 - 6) mm², ferrule to DIN 46228
1 x (1 - 6) mm², ferrule to DIN 46228
Power loss
4.5 W

Export product specification