Download document () of 20

121212 HS

Eaton B-Line series wireway, 12" height, 12" length, 12" width, HS wireway, Thru holes, 3 top knockouts, 3 bottom knockouts, Hinged cover, NEMA 1, Steel, Hinged, ANSI 61 gray, 14 gauge

General specifications

Product Name
Eaton B-Line series wireway
Catalog Number
121212 HS
UPC
782051478280
Product Length/Depth
12 in
Product Height
12 in
Product Width
12 in
Product Weight
10.225 lb
Certifications
CSA C22.2.
UL Listed

Product specifications

Special features
Cover is secured to the body with plated screws
Type
HS wireway
Mounting method
Thru holes
Closure type
Hinged
Finish color
ANSI 61 gray
Material thickness
14 gauge

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.