Download document () of 20

12191130023

Eaton Crouse-Hinds series Ex-Lite ZER exit sign, 3/4" entry, Arrow downwards, 50/60 Hz, LED, Aluminum alloy, Wall mount, With nickel cadmium battery, self-diagnostic, self-test, Cover with running man and arrow 6h, 120-277 Vac, 110-250 Vdc

General specifications

Product Name
Eaton's Crouse-Hinds series Ex-Lite ZER exit sign
Catalog Number
12191130023
EAN
4251510705046
Product Length/Depth
422 mm
Product Height
115 mm
Product Width
230 mm
Product Weight
6.7 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class II, Division 2
Ingress protection (IP) ratings
IP66
Frequency rating
50/60 Hz
Lamp type
LED
Material
Aluminum alloy
Special features
With nickel cadmium battery, self-diagnostic, self-test
Type
Cover with running man and arrow 6h
Voltage rating
120-277 Vac, 110-250 Vdc
Entry size
3/4"
Exit sign designation
Arrowhead downwards
Mounting
Wall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.