Download document () of 20
We make what matters work*

123742
IZMX-SR230AD

Eaton Moeller series IZMX/INX - ACB. Eaton Moeller series IZMX/INX - ACB. Closing release 220-240 VAC/DC

General specifications

Product Name
Eaton Moeller series IZMX/INX closing release
Catalog Number
123742
EAN
4015081213474
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.067 kg
Compliances
RoHS conform
Certifications
IEC Rated
EN Listed

Product specifications

Used with
INX16..., INX40...
IZMX16..., IZMX40...
Electric connection type
Flat plug-in connection
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
208 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
208 V
Rated control supply voltage (Us) at DC - max
250 V
Rated control supply voltage (Us) at DC - min
220 V
Accessory/spare part type
Remote switching
Pick-up power consumption at 35 ms - max
500 VA/W
Adjustment range undelayed short-circuit release (end value) - max
0 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Initial value of the undelayed short-circuit release - min
0 A
Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Voltage type
AC/DC
Circuit breaker total switching time
35 ms (Us = 100%)
Control voltage operating range
208 - 250 V DC
0.85 - 1.1 x Us
208 - 240 V AC (50/60 Hz)
Type
Accessory
Special features
  • An additional control circuit terminal block is required for retrofitting.
  • For fixed mounting circuit-breakers→#156593 and withdrawable unit circuit-breakers →#156590
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
  • Without latch check switch.
Suitable for
Power circuit breaker
Off-load switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.