Download document () of 20

184289

Eaton Moeller series IZMX/INX - ACB. Closing release 220-240 VAC/DC, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX closing release
Catalog Number
184289
EAN
4015081784271
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.068 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX16..., IZMX40...
INX16..., INX40...
Electric connection type
Flat plug-in connection
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
208 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
208 V
Rated control supply voltage (Us) at DC - max
250 V
Rated control supply voltage (Us) at DC - min
220 V
Accessory/spare part type
Remote switching
Pick-up power consumption at 35 ms - max
500 VA/W
Adjustment range undelayed short-circuit release (end value) - max
0 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Initial value of the undelayed short-circuit release - min
0 A
Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Voltage type
AC/DC
Circuit breaker total switching time
30 ms (Us = 100%) (IZMX16…, INX16…)
35 ms (Us = 100%) (IZMX40…, INX40…)
Control voltage operating range
208 - 250 V DC
0.85 - 1.1 x Us
208 - 240 V AC (50/60 Hz)
Type
Accessory
Special features
  • Can be combined with a shunt release and an undervoltage release.
  • Retrofitting kit
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
  • The retrofit kit includes the required SEC control cable terminals.
Power consumption
500 VA/W AC/DC
Suitable for
Off-load switch
Power circuit breaker
Overload relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.