Download document () of 20

125958

Eaton Moeller series NZM - Molded Case Circuit Breaker. Main switch assembly kit, +additional handle, size 1, NA type

General specifications

Product Name
Eaton Moeller series NZM operating element NA
Catalog Number
125958
EAN
4015081235643
Product Length/Depth
380 mm
Product Height
100 mm
Product Width
140 mm
Product Weight
0.683 kg
Compliances
UL/CSA
IEC
RoHS conform
Certifications
UL (File No. E140305)
IEC60947
UL listed
Specially designed for North America
CSA (File No. 22086)
CE marking
CSA certified
CSA (Class No. 1437-01)
UL (Category Control Number DIHS)
NFPA79
UL489
CSA-C22.2 No. 5-09
UL508A

Product specifications

Used with
PN1(-4)
N(S)1(-4)
NZM1(-4)
Features
With black door coupling rotary handle
Lockable
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Color
Gray
Fitted with:
Extension shaft
Add-on rotary handle on switch with "Deliberate Action" operation as per NFPA79 and UL508A Part 2
Door coupling rotary handle with rotary drive
External warning plate/marking plate in German/English
NZM1/2-XV4 shaft extension for mounting depth of 400 mm
Black and yellow lightning symbol
Padlock
Frame
NZM1
Suitable for
Power circuit breaker
Switch disconnector
Cover/door type
Door interlock not defeated in the locked OFF position.
With activated door interlock. Cannot be opened in ON, OFF, or TRIP. Can only be opened in RESET.
Door interlock on OFF with max. 3 padlocks
Door interlock can be modified such that it can be defeated from the outside using a screwdriver
Locking facility
With door interlock
Lockable on the switch in the 0 position
Can also be modified in I position
Lockable on the 0 position on the handle using up to 3 padlocks
Type
Accessory Main switch assembly kit
Special features
External warning plate/designation label can be clipped on. For enhanced busbar tag shroud on the incomer side, please order IP2X protection against contact with a finger. Kit for use as a main switch
Degree of protection / NEMA enclosure type
IP66
4X. 12

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866