Knowledge Search
Download document () of 20

125MJ30-7

Eaton Bussmann series low voltage british standard fuse, 125A, AC 415 V, V88/J, 31 x 110 mm, gU, type 7

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
125MJ30-7
EAN
5027590429849
Product Length/Depth
110 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
155.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
EAC

Electrical rating

Amperage Rating
125 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
415 V
Voltage type
AC

Physical details

Color
None
Fuse type
MJ30

General information

Class
Other
Connection
Bolt-on
Construction size
J
Fitted with:
Slotted tags
Fuse indicator
None
Fuse shape
Dual slotted bolted tags
Insulated metal gripping lugs (IMGL)
No
Utilization category
gU (utility/distribution protection)

Export product specification