Download document () of 20

125NHG00B-690

Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 690V, 125A, 120 kAIC, Combination fuse status indicator, Blade end connection, Class C gL/gG, Square-body with knife blade contact, Silver plated copper contact plate

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
125NHG00B-690
UPC
051712294287
EAN
5027590429917
Product Length/Depth
79 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
216.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
125 A
Voltage rating
690 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Product specification

Fuse size
NH00
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
SD00-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD00-D Triple pole NH Fuse base

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866