Fuse-link, LV, 125 A, AC 500 V, NH00, gL/gG, IEC, dual indicator, live gripping lugs, weather resistant
| Product Name |
Eaton Bussmann series low voltage NH Fuse
|
| Catalog Number |
125NHG00BWP
|
| EAN |
5027590529082
|
| Product Length/Depth |
79 mm
|
| Product Height |
58 mm
|
| Product Width |
30 mm
|
| Product Weight |
196.667 g
|
| Compliances |
CE
CE Marked RoHS Compliant |
| Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
| Amperage Rating |
125 A
|
| Voltage rating |
500 V
|
| Voltage type |
AC
|
| Breaking capacity |
120 kA
|
| Class |
Class gG/gL
|
| Frequency rating - min |
45 Hz
|
| Frequency rating - max |
62 Hz
|
| Fuse size |
NH00
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Suitable for |
SD00-D Single pole NH Fuse base
Microswitch 170H0236 EBH Size 00 to 4 Horizontal fuse switch-disconnectors TD00-D Triple pole NH Fuse base |
Support from Eaton
Commercial support
Phone: 0800-00-32866