Eaton Moeller series xComfort - Wireless switches. 2-way pushbutton, radio, 55x55 mm
| Product Name |
Eaton Moeller series xComfort wireless pushbutton standard
|
| Catalog Number |
126030
|
| EAN |
4015081236176
|
| Product Length/Depth |
70 mm
|
| Product Height |
12 mm
|
| Product Width |
70 mm
|
| Product Weight |
0.029 kg
|
| Compliances |
RoHS conform
|
| Used with |
55 mm (Universal) pushbutton
|
| Features |
Radio frequent bidirectional
|
| Bus system operating type |
Radio frequent
None |
| Fitted with: |
Bus connection
|
| Surface finishing |
Matt
|
| Power supply |
Battery
|
| Surface protection |
Untreated
|
| Material quality |
Thermoplastic
|
| Bus system product type |
Pushbutton
|
| Number of channels |
2
|
| Number of gangs (rocker) |
2
|
| RAL-number (Akin) |
7035
|
| Color |
Gray
|
| Material |
Plastic
|
| Mounting method |
Surface mounted (plaster)
Surface mounting |
| Model |
Other
|