Air fuse-link, medium voltage, 16 A, AC 12 kV, 51 x 356 mm, back-up, BS, with striker
Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
Catalog Number |
12ADFH6B16
|
EAN |
5027590430272
|
Product Length/Depth |
254 mm
|
Product Height |
50.8 mm
|
Product Width |
50.8 mm
|
Product Weight |
1500 g
|
Certifications |
BS 2692-1
|
Amperage Rating |
16 A
|
Voltage rating |
12 kV
|
Voltage type |
AC
|
Breaking capacity |
12 kA
|
Performance Cat According To IEC 60282-1 |
Back-up
|
Rated frequency - min |
50 Hz
|
Class |
Class back-up
|
Pre arc (I2T) |
1.3 x 102
|
Resistance |
56.5 ohms
|
Application |
|
Fuse indicator |
With Striker
|
Fuse size |
51 x 254 mm
|
Standard |
British Standard
|
Mounting method |
Clip-in
|
Used with |
A3354710 Fuse clip
|
Support from Eaton
Commercial support
Phone: 0800-00-32866