Photo is representative
Download
Eaton Bussmann series medium voltage BS air fuse, 16 A, 12 kV, 12 kA, 51 x 254 mm, Non Indicating
Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
Catalog Number |
12ADJN1016
|
EAN |
5027590430449
|
Product Length/Depth |
232 mm
|
Product Height |
50.8 mm
|
Product Width |
50.8 mm
|
Product Weight |
1291 g
|
Compliances |
BS 2692-1
|
Certifications |
BS
|
Amperage Rating |
16 A
|
Voltage rating |
12 kV
|
Voltage type |
AC
|
Breaking capacity |
12 kA
|
Performance Cat According To IEC 60282-1 |
Back-up
|
Rated frequency - min |
50 Hz
|
Class |
Class back-up
|
Application |
|
Fuse indicator |
Non Indicating
|
Fuse size |
51 x 254 mm
|
Standard |
British Standard
|
Mounting method |
Clip-in
|
Support from Eaton
Commercial support
Phone: 0800-00-32866