Air fuse-link, medium voltage, 63 A, AC 12 kV, 76 x 461 mm, back-up, BS, with striker
Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
Catalog Number |
12BFGH6B63
|
EAN |
5027590431712
|
Product Length/Depth |
359 mm
|
Product Height |
76.2 mm
|
Product Width |
76.2 mm
|
Product Weight |
4176.333 g
|
Certifications |
BS 2692-1
|
Amperage Rating |
63 A
|
Voltage rating |
12 kV
|
Voltage type |
AC
|
Breaking capacity |
40 kA
|
Performance Cat According To IEC 60282-1 |
Back-up
|
Rated frequency - min |
50 Hz
|
Class |
Class back-up
|
Application |
|
Fuse indicator |
With Striker
|
Fuse size |
76 x 359 mm
|
Standard |
British Standard
|
Mounting method |
Clip-in
|
Support from Eaton
Commercial support
Phone: 0800-00-32866