Photo is representative
Download
Eaton Bussmann series medium voltage BS air fuse, 71 A, 12 kV, 40 kA, 76 x 461 mm, With Striker
Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
Catalog Number |
12BFGHD71
|
EAN |
5027590431927
|
Product Length/Depth |
461 mm
|
Product Height |
76 mm
|
Product Width |
76 mm
|
Product Weight |
4200 g
|
Compliances |
BS 2692-1
|
Certifications |
KEMA Certified
|
Amperage Rating |
71 A
|
Voltage rating |
12 kV
|
Voltage type |
AC
|
Breaking capacity |
40 kA
|
Performance Cat According To IEC 60282-1 |
Back-up
|
Rated frequency - min |
50 Hz
|
Class |
Class back-up
|
Pre arc (I2T) |
4.6 x 103
|
Resistance |
10.6 ohms
|
Application |
|
Fuse indicator |
With Striker
|
Fuse size |
76 x 461 mm
|
Standard |
British Standard
|
Mounting method |
Clip-in
|
Used with |
A3354730 Fuse clip
|
Support from Eaton
Commercial support
Phone: 0800-00-32866