Eaton Bussmann series medium voltage DIN fuse, 16 A, AC 12 kV, 2", 51 x 292 mm, fullrange, DIN, with striker
| Product Name |
Eaton Bussmann series medium voltage DIN fuse
|
| Catalog Number |
12FDLSJ16
|
| UPC |
051712664530
|
| EAN |
5027590432337
|
| Product Length/Depth |
292 mm
|
| Product Height |
51 mm
|
| Product Width |
51 mm
|
| Product Weight |
1478.333 g
|
| Compliances |
DIN 43625
VDE 0670-4 IEC 60282-1 |
| Certifications |
IEC Rated
|
| Used with |
270303 Fuse clip
A3354710 Fuse clip |
| Amperage Rating |
16 A
|
| Fuse indicator |
With Striker
|
| Fuse size |
51 x 292 mm
|
| Breaking capacity |
50 kA
|
| Installation technique |
Air
|
| Performance Cat According To IEC 60282-1 |
Full-range
|
| Product application |
Primary side transformer protection
|
| Rated frequency - max |
50 Hz
|
| Rated frequency - min |
50 Hz
|
| Release characteristic |
Other
|
| Standard |
DIN
|
| Utilization category |
Other
|
| Voltage type |
AC
|
| With striker |
Yes
|
| Class |
Class full-range
|
| Barrels |
1
|
| Construction type |
Bolt-on
|
| Element |
Silver
|
| Resistance |
55.4 Ohms
|
| Watt losses |
17 W
|
| Fuse diameter |
51 mm
|
| Interrupt rating |
50 kAIC
|
| Construction size |
51 x 292 mm
|
| Packaging type |
Standard
|
| Voltage rating |
12 kV
|
| Type |
Fuse
|
| Application |
|
| Fuse type |
FDLSJ
|