Download document () of 20

12FFGN4950

Eaton Bussmann series medium voltage BS air fuse link

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12FFGN4950
EAN
5027590432382
Product Length/Depth
359 mm
Product Height
76.2 mm
Product Width
76.2 mm
Product Weight
3990 g
Compliances
CE

Electrical data

Amperage Rating
50
Voltage rating
12 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866