Download document () of 20

12OEFMA16

Oil fuse-link, medium voltage, 16 A, AC 12 kV, BS2692 F01, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage oil fuse
Catalog Number
12OEFMA16
UPC
051712585408
EAN
5027590432566
Product Length/Depth
254 mm
Product Height
63.5 mm
Product Width
63.5 mm
Product Weight
1900 g
Compliances
BS 2692-1
ESI 12-8
Certifications
IEC Rated
IEC60282-1

Product specifications

Amperage Rating
16 A
Fuse indicator
with striker
Fuse size
254 x 63.5 mm
Breaking capacity
40 kA
Installation technique
Oil
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Fuse diameter
63.5 mm
Joule integral (I2T) - max operating
3 x 103
Joule integral (I2T) - min pre-arcing
1.7 x 102
Resistance
108
Class
Class back-up
Barrels
1
Construction type
F01/BS 2692
Fuse shape
Cylindrical
Interrupt rating
40 kAIC
Construction size
63.5 x 254 mm
Voltage rating
12 kV
Type
fuse
Application
protection of primary side transformer, and oil-filled fuse switch combination unit
Fuse type
OEFM

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.