Download document () of 20

12VTDNN1

VT fuse-link, medium voltage, 1 A, AC 12 kV, 197 x 22.2 mm, back-up, BS, IEC

General specifications

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
12VTDNN1
EAN
5027590433266
Product Length/Depth
197 mm
Product Height
22.2 mm
Product Width
22.2 mm
Product Weight
202 g
Certifications
IEC60282-1
KEMA

Electrical data

Amperage Rating
1 A
Voltage rating
1.2 kV
Voltage type
AC
Performance Cat According To IEC 60282-1
Back-up
Class
Class back-up

Product specification

Application
Protection of auxiliary transformers
Standard
British Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866