Eaton QSA Fuse switch-disconnector, 3 pole, rear mounting, 63 A, Pillar, NH000/NH00
| Product Name |
Eaton QSA Fuse switch-disconnector
|
| Catalog Number |
1320207
|
| EAN |
8711426564565
|
| Product Length/Depth |
138 mm
|
| Product Height |
138 mm
|
| Product Width |
165 mm
|
| Product Weight |
1.1 kg
|
| Certifications |
CE
IEC/EN 60947 IEC/EN 60947-3 IEC/EN 60204 RoHS VDE 0660 |
| Features |
Version as main switch
|
| Fitted with: |
Connectors
|
| Functions |
Optional Stop Function
|
| Number of poles |
Four-pole
|
| Accessories |
Auxiliary contact or neutral conductor fitted by user.
|
| Actuator type |
Without actuator
|
| Construction size |
NH000, NH00
|
| Degree of protection |
IP20, with terminal cover
IP00 |
| Degree of protection (front side) |
IP00
|
| Mounting method |
Rear mounting
|
| Mounting position |
As required
|
| Overvoltage category |
III
|
| Pollution degree |
3
|
| Product category |
|
| Rated impulse withstand voltage (Uimp) |
6000 V
|
| Suitable for |
DIN fuse-links (blade contacts type)
Ground mounting Front mounting |
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
55 °C
|
| Ambient storage temperature - min |
-30 °C
|
| Ambient storage temperature - max |
80 °C
|
| Operating temperature - min |
-25 °C
|
| Operating temperature - max |
55 °C
|
| Rated insulation voltage (Ui) |
690 V
|
| Rated operating voltage (Ue) at AC - max |
690 V
|
| Rated operational power at AC-23A, 400 V, 50 Hz |
30 kW
|
| Rated short-time withstand current (Icw) |
0 kA
|
| Rated uninterrupted current (Iu) |
63 A
|
| Uninterrupted current |
Rated uninterrupted current Iu is specified for max. cross-section.
|
| Number of auxiliary contacts (normally closed contacts) |
0
|
| Number of auxiliary contacts (normally open contacts) |
0
|
| Equipment heat dissipation, current-dependent Pvid |
0 W
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
2.3 W
|
| Rated operational current for specified heat dissipation (In) |
63 A
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |