Eaton Moeller® series M22 Indicator light, complete device M22-L-W-LED230-BVP, Blister pack for hanging
Product Name |
Eaton Moeller® series M22 Indicator light
|
Catalog Number |
132601
|
EAN |
4015081295364
|
Product Length/Depth |
30 mm
|
Product Height |
210 mm
|
Product Width |
130 mm
|
Product Weight |
0.03 kg
|
Compliances |
CE
|
Bezel color |
Chrome
|
Bezel material |
Other
|
Lens color |
White
|
Degree of protection |
NEMA 4X, 13
|
Degree of protection (front side) |
IP67/IP69K
|
Opening diameter |
22.5 mm
|