Download document () of 20

132610

Eaton Moeller® series M22 Indicator light, complete device M22-L-B-LED-BVP, Blister pack for hanging

General specifications

Product Name
Eaton Moeller® series M22 indicator light
Catalog Number
132610
EAN
4015081295555
Product Length/Depth
30 mm
Product Height
210 mm
Product Width
130 mm
Product Weight
0.03 kg
Compliances
CE

Product specifications

Bezel color
Chrome
Bezel material
Other
Lens color
Blue
Degree of protection
NEMA 4X, 13
Opening diameter
22.5 mm
Opening height
22.5 mm
Suitable for number of built-in signal lights
1
Width opening
0 mm
Degree of protection (front side)
IP67/IP69K
Lens type
Round
Flat

Export product specification