Eaton Moeller® series M22 Illuminated pushbutton actuator, RMQ-Titan, flush, momentary, 1 NC, red, LED 230 VAC, Blister pack for hanging
Product Name |
Eaton Moeller® series M22 Illuminated pushbutton actuator
|
Catalog Number |
132615
|
EAN |
4015081295609
|
Product Length/Depth |
30 mm
|
Product Height |
210 mm
|
Product Width |
130 mm
|
Product Weight |
0.04 kg
|
Compliances |
CE
|
Bezel color |
Titanium
|
Bezel material |
Plastic
|
Fitted with: |
Front ring
|
Degree of protection (front side) |
IP67
NEMA 4X |
Opening diameter |
22 mm
|
Suitable for |
Illumination
|
Actuator color |
Red
|
Actuator function |
Spring-return
|