Download document () of 20

134911

Eaton DS7 Soft starter, 12 A, 200 - 480 V AC, Us= 24 V AC/DC, Frame size FS1

General specifications

Product Name
Eaton DS7 Soft starter
Catalog Number
134911
EAN
4015081316960
Product Length/Depth
94 mm
Product Height
130 mm
Product Width
45 mm
Product Weight
0.35 kg
Certifications
CSA File No.: 2511305
CSA Class No.: 321106
UL
UkrSEPRO
CE
CSA-C22.2 No 0-M91
IEC/EN 60947-4-2
GB 14048.6
CSA
UL 508
CSA22.2-14
CSA-C22.2 No 14-05
C-Tick
UL File No.: E251034

Product specifications

Control voltage
110/230 Vac control
Phase
Three-phase
Special features
Internal bypass
Type
Soft starter for three-phase loads
Voltage rating
24 Vac/Vdc
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Internal bypass contacts
Internal bypass
Pollution degree
2
Class
Other
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Frame size
FS1
Altitude
Max. 2000 m
Above 1000 m with 1 % derating per 100 m
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-25 °C
Assigned motor power at 200/208 V, 60 Hz, 3-phase
3 HP
Assigned motor power at 220/230 V, 60 Hz, 3-phase
3 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
10 HP
Equipment heat dissipation, current-dependent Pvid
0.6 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Mains voltage - max
480 V
Mains voltage - min
200 V
Series
Generation 7
Output voltage
24 V AC/DC
Number of outputs
1 Relay Output (TOR)
Screwdriver size
PZ2, 1 x 6 mm, Terminal screw, Standard screwdriver
0.6 x 5.5 mm/1 x 6 mm, Terminal screws, Control circuit cables
Voltage type
AC/DC
Rated operational voltage (Ue) - min
230 V
Rated power three-phase motor, inline, at 230 V
3 kW
Rated power three-phase motor, inline, at 400 V
5.5 kW
Rated power three-phase motor, inside delta, at 230 V
0 kW
Rated power three-phase motor, inside delta, at 400 V
0 kW
Static heat dissipation, non-current-dependent Pvs
0.6 W
Voltage rating - max
480 V
Application
  • 1-phase motors: No
  • 3-phase motors: Yes
  • Soft starting of three-phase asynchronous motors
Protection
Finger and back-of-hand proof, Protection against direct contact
Mounting position
Vertical
Drop-out voltage
0 - 3 V, DC operated
AC operated: 0 - 3 V, AC operated
Overvoltage category
II
Degree of protection
IP20
NEMA 1
Current consumption
50 mA, Control circuit, Regulator supply
1.6 mA, Control circuit, Digital inputs, External 24 V
Functions
Single direction
Suppression of DC components for motors
Min. ramp time 1 s - fast switching (semiconductor contactor)
Soft start function
Potential isolation between power and control sections
Suppression of closing transients
Delay time
0 - 30 s, Soft start function, Ramp times
Overload cycle
AC-53a: 3 - 5: 75 - 10
Drop-out time
350 ms, Control circuit, Digital Inputs, DC operated
Pick-up voltage
17.3 - 27 V AC
17.3 - 27 V DC
Radio interference class
Class B (EN 55011)
Pick-up time
250 ms at AC
250 ms at DC
Rated control voltage (Uc)
24 V DC
24 V AC
24 V AC (-15 %/+10 %)
24 V DC (-15 %/+10 %)
Supply frequency
50/60 Hz, fLN, Main circuit
Rated control supply voltage (Us) at AC, 50 Hz - max
24 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
24 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Rated operational current (Ie) at AC-11
1 A
Rated operational current (Ie) at AC-53
12 A
Rated operational current for specified heat dissipation (In)
12 A
Rated operational power at 220/230 V, 50 Hz
3 kW
Rated operational power at 400 V, 50 Hz
5.5 kW
Rated operational voltage (Ue) - max
480 V
Vibration resistance
2M2 to EN 60721-3-2
Ramp/run-up time
1 - 30 s
Shock resistance
8 g, 11 ms, Mechanical
Suitable for
Branch circuits, (UL/CSA)
Tightening torque
1.2 Nm
1.2 Nm, Screw terminals, Control circuit cables
Short-circuit protection rating
PKM0-12 (+ CL-PKZ0), Type “1” coordination, Main conducting paths
3 x 170M1362, Type „2“ coordination (additional with the fuses for coordination type „1“), Main conducting paths
Start voltage
Max. 100 %, Soft start function, Start voltage = turn-off voltage
Min. 30 %, Soft start function, Start voltage = turn-off voltage
Terminal capacity (flexible with ferrule)
2 x (0.75 - 2.5) mm², Main cables
1 x (0.75 - 2.5) mm², Control circuit cables
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 2.5) mm², Main cables
Terminal capacity (solid)
1 x (0.75 - 4) mm², Main cables
1 x (0.75 - 4) mm², Control circuit cables
2 x (0.75 - 2.5) mm², Control circuit cables
2 x (0.75 - 2.5) mm², Main cables
Terminal capacity (solid/stranded AWG)
18 - 10, Main cables
18 - 10, Control circuit cables

Export product specification