Download document () of 20

135737

Eaton Moeller® series Mounting bracket, flush, 18mm

General specifications

Product Name
Eaton Moeller® series Accessory Mounting bracket
Catalog Number
135737
EAN
4015081325306
Product Length/Depth
101.6 mm
Product Height
12.7 mm
Product Width
101.6 mm
Product Weight
0.05 kg
Certifications
None

Product specifications

Accessory/spare part type
Accessory
Material
Aluminum
Electrical accessory type
Other
Mechanical accessory type
Mounting bracket
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.