Download document () of 20

136234

Eaton Moeller® series E56 Proximity switch, inductive, 1N/O+1N/C, Sn=40mm, 4L, 6-48VDC, NPN, PNP, cubic 80mm, M12 E56ADL40SAD01

General specifications

Product Name
Eaton E56 pancake inductive proximity sensor
Catalog Number
136234
EAN
4015081330270
Product Length/Depth
41.28 mm
Product Height
79.38 mm
Product Width
44.45 mm
Product Weight
0.27 kg
Certifications
Certified by UL for use in Canada
CSA-C22.2 No. 14
UL Category Control No.: NRKH, NRKH7
IEC/EN 60947-5-2
UL 508
UL
CE
CSA File No.: UL report applies to both US and Canada
UL File No.: E166051

Product specifications

Type
Inductive sensor
Electric connection type
Connector M12
Enclosure material finishing
Other
Surface finishing
PPS
Actuation type
Metallic Target
Enclosure material
Plastic
Enclosure type
Cuboid
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
0 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
25 A
Output current at protected output - max
0 mA
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Functions
Short-circuit protection
Protection against polarity reversal
Voltage type
DC
Mounting method
Flush mounting
Material
Insulated material
Connection type
Plug-in connection M12 x 1
4-wire
Installation type
Concise
Degree of protection
IP67
NEMA 4X, 6, 13
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Status indication of Operating voltage: Green LED
Switch function type
Anticoincidence
Load current
1 - 300 mA (Ie)
Residual current
0.15 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Switching frequency
100 Hz
Voltage rating - max
48 V
Width sensor
79 mm
Product category
E56 Pancake Series
Switching output type
NPN
Temperature drift of sn
10 %
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
48 V
Rated control supply voltage (Us) at DC - min
6 V
Rated switching distance (Sn) - max
40 mm
Repeatability
2 %
Sensor height
39 mm
Sensor length
79 mm
Supply voltage - max
48 V
Supply voltage - min
6 V
Switching hysteresis of Sn
15 %
Voltage drop (Ud)
2.5 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.