Download document () of 20

136239

Eaton Moeller® series E57 Proximity switch, E57 Miniatur Series, 1 N/O, 3-wire, 10 - 30 V DC, 4 mm, Sn= 0.8 mm, Flush, PNP, Stainless steel, 2 m connection cable

General specifications

Product Name
Eaton Moeller® series E57 Proximity switch
Catalog Number
136239
EAN
4015081330324
Product Length/Depth
154.94 mm
Product Height
48.26 mm
Product Width
127 mm
Product Weight
0.07 kg
Certifications
IEC/EN 60947-5
CE

Product specifications

Type
Inductive sensor
Electric connection type
Cable
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder plain
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
4 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally open contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
10 A
Output current at protected output - max
0 mA
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Functions
Short-circuit protection
Voltage type
DC
Mounting method
Flush mounting
Material
Stainless steel
Connection type
2 m connection cable
3-wire
Installation type
Concise
Degree of protection
IP67
NEMA 6P
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Normally open contact
Load current
Max. 200 mA (Ie)
Residual current
0.01 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
2000 Hz
Voltage rating - max
30 V
Width sensor
0 mm
Product category
E57 Miniatur Series
Switching output type
PNP
Temperature drift of sn
10 %
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn) - max
0.8 mm
Repeatability
1 %
Sensor height
0 mm
Sensor length
25 mm
Supply voltage - max
30 V
Supply voltage - min
10 V
Switching hysteresis of Sn
15 %
Voltage drop (Ud)
1.5 V

Export product specification