Eaton xEnergy Safety Ci LV systems LV switchgear. Cap, transparent smoky gray, lockable, HxWxD=250x375x25mm
| Product Name | 
                                            
                                            
                                             
                                                Eaton xEnergy Safety Ci empty enclosure cover with cylinder lock
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                138356
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081351350
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                65 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                250 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                375 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.553 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Used with | 
                                            
                                            
                                             
                                                U-CI43…  
                                        Enclosure cover xEnergy Safety Ci Basic enclosure  | 
                                    
| Special features | 
                                            
                                            
                                            
  | 
                                    
| Type | 
                                            
                                            
                                            
  | 
                                    
| Accessory/spare part type | 
                                            
                                            
                                             
                                                Enclosure cover lockable, without apertures
                                             
                                         | 
                                    
| 10.10 Temperature rise | 
                                            
                                            
                                             
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             
                                         | 
                                    
| 10.11 Short-circuit rating | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.12 Electromagnetic compatibility | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.13 Mechanical function | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.2 Corrosion resistance | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                            
                                            
                                             
                                                850 °C; meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                            
                                            
                                             
                                                Not relevant to indoor installations.
                                             
                                         | 
                                    
| 10.2.5 Lifting | 
                                            
                                            
                                             
                                                10 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
                                             
                                         | 
                                    
| 10.2.6 Mechanical impact | 
                                            
                                            
                                             
                                                IK10
                                             
                                         | 
                                    
| 10.2.7 Inscriptions | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.3 Degree of protection of assemblies | 
                                            
                                            
                                             
                                                IP65, with base unit
                                             
                                         | 
                                    
| 10.4 Clearances and creepage distances | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.5 Protection against electric shock | 
                                            
                                            
                                             
                                                Protection class 2, therefore not applicable.
                                             
                                         | 
                                    
| 10.6 Incorporation of switching devices and components | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.7 Internal electrical circuits and connections | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.8 Connections for external conductors | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.2 Power-frequency electric strength | 
                                            
                                            
                                             
                                                Ui = 1000 V AC
                                             
                                         | 
                                    
| 10.9.3 Impulse withstand voltage | 
                                            
                                            
                                             
                                                8 kV
                                             
                                         | 
                                    
| 10.9.4 Testing of enclosures made of insulating material | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| Surface finishing | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| Unit type | 
                                            
                                            
                                             
                                                Modular system
                                             
                                         | 
                                    
| Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) | 
                                            
                                            
                                             
                                                12 W
                                             
                                         | 
                                    
| Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) | 
                                            
                                            
                                             
                                                12 W
                                             
                                         | 
                                    
| Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) | 
                                            
                                            
                                             
                                                12 W
                                             
                                         | 
                                    
| Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) | 
                                            
                                            
                                             
                                                24 W
                                             
                                         | 
                                    
| Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) | 
                                            
                                            
                                             
                                                24 W
                                             
                                         | 
                                    
| Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) | 
                                            
                                            
                                             
                                                24 W
                                             
                                         | 
                                    
| Mounting depth | 
                                            
                                            
                                             
                                                125 mm
                                             
                                         | 
                                    
| RAL-number | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Suitable for enclosure building length/depth | 
                                            
                                            
                                             
                                                0 mm
                                             
                                         | 
                                    
| Suitable for enclosure building width | 
                                            
                                            
                                             
                                                0 mm
                                             
                                         | 
                                    
| Cover/door type | 
                                            
                                            
                                             
                                                Transparent, smoky gray
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Plastic
                                             
                                         | 
                                    
| Suitable for | 
                                            
                                            
                                             
                                                Outdoor set-up
                                             
                                         | 
                                    
| Functions | 
                                            
                                            
                                             
                                                Basic enclosure
                                             
                                         |