Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Mounting plate, perforated, galvanized, for HxW=800x800mm
Product Name |
Eaton xEffect CS mounting plate
|
Catalog Number |
138701
|
EAN |
4015081354818
|
Product Length/Depth |
2 mm
|
Product Height |
800 mm
|
Product Width |
800 mm
|
Product Weight |
15 kg
|
Compliances |
RoHS conform
|
Used with |
Enclosure width = 800 mm
Enclosure height = 800 mm Accessory CS Accessory interior fitting |
Special features |
|
Type |
|
Features |
Perforated
|
Surface finishing |
Galvanized
|
Surface protection |
Galvanized
|
Material |
Steel plate
Steel |