Download document () of 20
To be discontinued

140037

Eaton XNE Analog input card XI/ON ECO, 24 V DC, 8AI(voltage, current)/4(PT, ni, R)

General specifications

Product Name
Eaton XNE Accessory Input card
Catalog Number
140037
EAN
7640130095311
Product Length/Depth
161.5 mm
Product Height
74.5 mm
Product Width
13 mm
Product Weight
0.064 kg
Certifications
IEC/EN 61131-2
CE
Rated data for terminations according to IEC/EN 60947-7-1
IEC/EN 61000-6-4
IEC/EN 6113-2
cULus
IEC/EN 61000-6-2

Product specifications

Type
XI/ON I/O module
Features
Analog outputs configurable
Input, voltage
Input, resistor
Fieldbus connection over separate bus coupler possible
Input signal, configurable
Input, current
Analog inputs configurable
Input, resistance thermometer
Air discharge
According to EN 61100-4-2
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Plug-in connection
Fitted with:
Connectable nickel sensors: Ni100, Ni1000 (according to DIN 43760)
Connectable platinum sensors: Pt100, Pt500, Pt1000 (according to DIN IEC 751)
Connection
Connection of sensor types Pt100, Pt200, Pt500, Pt1000 and Ni100, Ni1000, NI1000TK5000 in 2- or 3-wire circuit
Burst impulse
According to IEC/EN 61000-4-4
Number of channels
8 (U/I)
Explosion safety category for dust
None
Rated operational current for specified heat dissipation (In)
0 A
Resolution of the analog inputs
16 Bit
Resolution of the analog outputs
0 Bit
Static heat dissipation, non-current-dependent Pvs
1.5 W
Stripping length (main cable)
8 mm
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Product category
XNE Slice module
Environmental conditions
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Input
8 Analog input U/I
4 Analog inputs PT/NI
Explosion safety category for gas
None
Mounting method
Rail mounting possible
Current consumption
30 mA, from module bus, Analog input modules
35 mA, from supply terminal
Voltage type
DC
Input voltage
Max. 20 V DC
-10/0 - 10 V DC (Analog input modules)
Contact discharge
According to EN 61100-4-2
Surge rating
According to IEC/EN 61000-4-5 Level 4
Emitted interference
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
Potential isolation
Through optocoupler: yes
Electromagnetic fields
According to IEC EN 61100-4-2
Number of inputs (analog)
8
Radiated RFI
IEC/EN 61100-4-6
Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Protocol
Other bus systems
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)
Timing cycle
0.1 % Offset error
Connection type
Push-In spring-cage terminals, Connection design in TOP direction
Rated operational voltage
24 V DC (supply terminal)
Degree of protection
IP20
NEMA 1
Gauge pin
A1 (according to IEC/EN 60947-1)
Vibration resistance
According to IEC/EN 60068-2-6
Input impedance
< 62 kΩ
≥ 200 kΩ
Shock resistance
Continuous according to IEC/EN 60068-2-29
Mechanical, According to IEC/EN 60068-2-27
Functions
Diagnosis function
System accessory
Yes
Input current
40 mA (Analog input)
0/4 - 20 mA (Analog input)
Terminal capacity
0.25 - 1.5 mm², flexible without ferrule, H07V-K
0.25 - 1.5 mm², solid, H07V-U
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.25 - 0.75 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
1.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
0
Limit frequency
1.5 Hz (- 3 db)
Measured value representation
12-bit full range, flush left
16-bit signed integer
Standard/extended range/PA (NE43)
Measured variables
Current
Temperature (PT, NI)
Resistance
Voltage

Export product specification