Eaton XNE ECO gateway for XI/ON I/O system, integrated
Product Name |
Eaton XNE Gateway
|
Catalog Number |
140044
|
EAN |
7640130120600
|
Product Length/Depth |
129 mm
|
Product Height |
75 mm
|
Product Width |
33.5 mm
|
Product Weight |
0.136 kg
|
Certifications |
cULus
IEC/EN 61000-6-2 IEC/EN 61131-2 Rated data for terminations according to IEC/EN 60947-7-1 CE IEC/EN 6113-2 IEC/EN 61000-6-4 |
Catalog Notes |
supports up to 62 disc-type modules (XN, XNE)
|
Type |
|
Accessories |
1 x end plate XN-ABPL and 2 x end bracket XN-WEW-32/2-SW included with supplied equipment.
|
Features |
Fieldbus connection over separate bus coupler possible
|
Air discharge |
According to EN 61100-4-2
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Meets the product standard's requirements.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Fitted with: |
Bus refreshing module
Potential separation |
Burst impulse |
According to IEC/EN 61000-4-4
|
Addressing |
Address set via DIP switch
Address range: 1 - 63 decimal |
Admissible range |
18 - 30 V DC, Networking
|
Configuration |
Maximum station configuration: 62 cards (XN, XNE) of slice design or max. length of station: 1 m
|
Bus termination |
Via DIP switch, Networking
|
Explosion safety category for dust |
None
|
Environmental conditions |
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation) |
Explosion safety category for gas |
None
|
Mounting method |
Rail mounting possible
|
Voltage type |
DC
|
Contact discharge |
According to EN 61100-4-2
|
Supply voltage |
4.7 - 5.3 V DC
|
Surge rating |
According to IEC/EN 61000-4-5 Level 4
|
Emitted interference |
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3) |
Safety performance level (EN ISO 13849-1) |
None
|
SIL (IEC 61508) |
None
|
Ambient operating temperature - max |
55 °C
|
Ambient operating temperature - min |
0 °C
|
Ambient storage temperature - max |
85 °C
|
Ambient storage temperature - min |
-25 °C
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Electromagnetic fields |
According to IEC EN 61100-4-2
|
Connection type |
Push-In spring-cage terminals, Field bus
Spring-cage terminals, Field bus/Supply voltage) Push-In spring-cage terminals, Connection design in TOP direction |
Radiated RFI |
IEC/EN 61100-4-6
|
Drop and topple |
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
|
Data transfer rate |
800 kBit/s
50 kBit/s 500 kBit/s, Networking 800 kBit/s, Networking 125 kBit/s, Networking 250 kBit/s 10 kBit/s, Networking 1000 kBit/s, Networking 1000 kBit/s 20 kBit/s Setting through DIP switch or automatically 50 kBit/s, Networking 250 kBit/s, Networking 500 kBit/s 125 kBit/s |
Relative humidity |
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)
|
Degree of protection |
IP20
|
Protocol |
CANopen®
CAN Other bus systems |
Residual ripple |
According to EN 61131-2
|
Gauge pin |
A1 (according to IEC/EN 60947-1)
|
Field voltage |
24 V DC (UL)
|
Vibration resistance |
According to IEC/EN 60068-2-6
|
Shock resistance |
Mechanical, According to IEC/EN 60068-2-27
Continuous according to IEC/EN 60068-2-29 |
Interfaces |
PS/2 socket (Service interface)
CANopen®, Field bus connection |
System accessory |
Yes
|
Potential isolation |
Through optocoupler: yes
|
Voltage dips |
According to EN 61131-2 (Voltage fluctuations/voltage dips)
|
Terminal capacity |
0.25 - 1.5 mm², with ferrules without plastic collar
0.25 - 1.5 mm², solid 0.25 - 1.5 mm², flexible without ferrule 0.25 - 0.75 mm², with ferrules with plastic collar |
Rated operational current for specified heat dissipation (In) |
0 A
|
Static heat dissipation, non-current-dependent Pvs |
6 W
|
Stripping length (main cable) |
8 mm
|
Supply voltage at AC, 50 Hz - max |
0 V
|
Supply voltage at AC, 50 Hz - min |
0 V
|
Supply voltage at AC, 60 Hz - max |
0 V
|
Supply voltage at AC, 60 Hz - min |
0 V
|
Supply voltage at DC - max |
30 V
|
Supply voltage at DC - min |
18 V
|