Download document () of 20
To be discontinued

140068

Eaton XN Analog input card XI/ON, 24 V DC, 2AI (thermocouples type B, E, J, K, N, R, N/O, T)

General specifications

Product Name
Eaton XN Accessory Input card
Catalog Number
140068
EAN
7640130120129
Product Length/Depth
55.4 mm
Product Height
74.1 mm
Product Width
12.6 mm
Product Weight
0.036 kg
Certifications
UL File No.: E205091
IEC/EN 61000-6-4
UL report applies to both US and Canada
IEC/EN 61131-2
UL Recognized
UL Category Control No.: NRAQ, NRAQ7
UL 508
Certified by UL for use in Canada
CSA Class No.: 2252-01, 2252-81
cULus
IEC/EN 6113-2
CE
IEC/EN 61000-6-2
CSA-C22.2 No. 142

Product specifications

Used with
XN-S4T-SBBS-CJ
XN-S4S-SBBS-CJ
Type
XI/ON I/O module
Features
Fieldbus connection over separate bus coupler possible
Analog outputs configurable
Input, thermocouple
Input signal, configurable
Analog inputs configurable
Air discharge
According to EN 61100-4-2
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw-/spring clamp connection
Fitted with:
Connectable sensors: Class 1, 2, 3 (according to DIN IEC 584)
Connection
Connection of thermocouple types B, E, J, K, N, R, S, T
Burst impulse
According to IEC/EN 61000-4-4
Number of channels
2
Explosion safety category for dust
None
Rated operational current for specified heat dissipation (In)
0 A
Resolution of the analog inputs
16 Bit
Resolution of the analog outputs
0 Bit
Static heat dissipation, non-current-dependent Pvs
1 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Product category
XN Slice module
Environmental conditions
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Explosion safety category for gas
None
Mounting method
Rail mounting possible
Current consumption
30 mA, from supply terminal
45 mA, from module bus, Analog input modules
Voltage type
DC
Contact discharge
According to EN 61100-4-2
Surge rating
According to IEC/EN 61000-4-5 Level 4
Emitted interference
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
Potential isolation
Through optocoupler: yes
Electromagnetic fields
According to IEC EN 61100-4-2
Number of inputs (analog)
2
Radiated RFI
IEC/EN 61100-4-6
Cycle time
Temperature measurement: 130 ms, per channel
Voltage measurement: 70 ms, per channel
Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Protocol
Other bus systems
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)
Timing cycle
0.1 % Offset error
Repetition accuracy
0.09 % (deviation)
Rated operational voltage
24 V DC (supply terminal)
Degree of protection
IP20
NEMA 1
Vibration resistance
According to IEC/EN 60068-2-6
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
Continuous according to IEC/EN 60068-2-29
Functions
Diagnosis function
Suitable for
Base modules without C-Connection, for sensor feeding: 4-wire, with integrated cold-junction compensation
Number of bytes
2 parameter bytes (1 per channel)
System accessory
Yes
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
1 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Linearity
0.1 %
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
0
Measured value representation
16-bit signed integer
12-bit full range left-justified
Measured variables
Temperature (Thermocouple)

Export product specification