Eaton XN Digital input block module XI/ON, 24 V DC, 16DI, pulse-switching
Product Name |
Eaton XN Input block module
|
Catalog Number |
140142
|
EAN |
7640130120013
|
Product Length/Depth |
100.8 mm
|
Product Height |
55.4 mm
|
Product Width |
74.1 mm
|
Product Weight |
0.103 kg
|
Certifications |
CE
CSA Class No.: 2252-01, 2252-81 UL File No.: E205091 CSA-C22.2 No. 142 UL 508 IEC/EN 61131-2 IEC/EN 61000-6-2 UL report applies to both US and Canada UL Recognized Certified by UL for use in Canada UL Category Control No.: NRAQ, NRAQ7 cULus IEC/EN 61000-6-4 IEC/EN 6113-2 |
Used with |
XN-B3S-SBB
XN-B4S-SBBC XN-B3T-SBB XN-B4T-SBBC |
Type |
I/O module
|
Features |
Fieldbus connection over separate bus coupler possible
|
Air discharge |
According to EN 61100-4-2
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Meets the product standard's requirements.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Electric connection type |
Screw-/spring clamp connection
|
Number of inputs (digital) |
16
|
Burst impulse |
According to IEC/EN 61000-4-4
|
Number of channels |
16
|
Explosion safety category for dust |
None
|
Environmental conditions |
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation) |
Explosion safety category for gas |
None
|
Output current |
0 A
|
Mounting method |
Rail mounting possible
|
Current consumption |
45 mA, from module bus, Analog input modules
40 mA, from supply terminal |
Voltage type |
DC
|
Input voltage |
15 - 30 V (Digital inputs, high level)
24 V DC (Digital inputs) -30 - 5 V (Digital inputs, low level) |
Contact discharge |
According to EN 61100-4-2
|
Safety performance level (EN ISO 13849-1) |
None
|
SIL (IEC 61508) |
None
|
Ambient operating temperature - max |
55 °C
|
Ambient operating temperature - min |
0 °C
|
Ambient storage temperature - max |
85 °C
|
Ambient storage temperature - min |
-25 °C
|
Equipment heat dissipation, current-dependent Pvid |
2.5 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Input current at signal 1 |
2 mA
|
Number of HW-interfaces (industrial ethernet) |
0
|
Number of HW-interfaces (other) |
1
|
Number of HW-interfaces (parallel) |
0
|
Number of HW-interfaces (RS-232) |
0
|
Number of HW-interfaces (RS-422) |
0
|
Number of HW-interfaces (RS-485) |
0
|
Number of HW-interfaces (serial TTY) |
0
|
Number of HW-interfaces (USB) |
0
|
Surge rating |
According to IEC/EN 61000-4-5 Level 4
|
Emitted interference |
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3) |
Potential isolation |
Through optocoupler: yes
|
Electromagnetic fields |
According to IEC EN 61100-4-2
|
Radiated RFI |
IEC/EN 61100-4-6
|
Drop and topple |
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
|
Protocol |
Other bus systems
|
Number of outputs (digital) |
0
|
Relative humidity |
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)
|
Data transmission type |
None
|
Rated operational voltage |
24 V DC (supply terminal)
|
Degree of protection |
IP20
|
Vibration resistance |
According to IEC/EN 60068-2-6
|
Input delay |
200 µs (rising edge)
200 µs (falling edge) |
Shock resistance |
Continuous according to IEC/EN 60068-2-29
Mechanical, According to IEC/EN 60068-2-27 |
Functions |
Positive switching
|
Suitable for |
Base modules with C-connection: 4-wire
Base modules without C-Connection: 2-/3-wire |
System accessory |
Yes
|
Input current |
0 - 1.5 mA (Digital inputs, low level)
2 - 10 mA (Digital inputs, high level) |
Voltage dips |
According to EN 61131-2 (Voltage fluctuations/voltage dips)
|
Number of HW-interfaces (wireless) |
0
|
Number of interfaces (PROFINET) |
0
|
Permitted voltage at input - max |
30 V
|
Permitted voltage at input - min |
0 V
|
Permitted voltage at output - max |
0 V
|
Permitted voltage at output - min |
0 V
|
Rated insulation voltage (Ui) |
500 V
|
Rated operational current for specified heat dissipation (In) |
0 A
|
Static heat dissipation, non-current-dependent Pvs |
2.5 W
|
Supply voltage at AC, 50 Hz - max |
0 VAC
|
Supply voltage at AC, 50 Hz - min |
0 VAC
|
Supply voltage at AC, 60 Hz - max |
0 VAC
|
Supply voltage at AC, 60 Hz - min |
0 VAC
|
Supply voltage at DC - max |
30 VDC
|
Supply voltage at DC - min |
18 VDC
|
Time delay at signal exchange - max |
0.3 ms
|
Time delay at signal exchange - min |
0.1 ms
|
Product category |
XN Block module
|