Download document () of 20
To be discontinued

140151

Eaton XN Serial interface module XI/ON, RS232

General specifications

Product Name
Eaton XN Communication module
Catalog Number
140151
EAN
7640130120075
Product Length/Depth
55.4 mm
Product Height
74.1 mm
Product Width
12.6 mm
Product Weight
0.031 kg
Certifications
Certified by UL for use in Canada
CE
IEC/EN 61000-6-4
CSA Class No.: 2252-01, 2252-81
cULus
IEC/EN 61000-6-2
IEC/EN 6113-2
UL 508
UL Recognized
UL Category Control No.: NRAQ, NRAQ7
UL report applies to both US and Canada
CSA-C22.2 No. 142
IEC/EN 61131-2
UL File No.: E205091
Catalog Notes
-7 - 12

Product specifications

Used with
XN-S4T-SBBS
XN-S4S-SBBS
Type
  • RS232, Interface
  • XI/ON technology module
Features
Fieldbus connection over separate bus coupler possible
Air discharge
According to EN 61100-4-2
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Potential separation
Burst impulse
According to IEC/EN 61000-4-4
Channels
RxD, TxD, RTS, CTS
Explosion safety category for dust
None
Environmental conditions
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation)
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Explosion safety category for gas
None
Mounting method
Rail mounting possible
Voltage type
DC
Contact discharge
According to EN 61100-4-2
Surge rating
According to IEC/EN 61000-4-5 Level 4
Cable length
15 m, RS232 Interface
Emitted interference
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3)
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Electromagnetic fields
According to IEC EN 61100-4-2
Radiated RFI
IEC/EN 61100-4-6
Current consumption
0 mA, from supply terminal
140 mA, from module bus, Analog input modules
Drop and topple
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
Data transfer rate
Selectable up to 115200 Bit/s
64 Byte, Data buffer, Transmit
Max. 115200 bit/s (parameterizable), default setting: 9600 Bit/s, 7 data bits, odd parity, 2 stop bits
128 Byte, Data buffer, Reception
Relative humidity
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)
Degree of protection
IP20
Protocol
Other bus systems
Insulation resistance
500 V, Control/main circuit
500 V, Control/main circuit enclosure
Suitable for
Base modules without C-Connection, for sensor feeding: 4-wire
Vibration resistance
According to IEC/EN 60068-2-6
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
Continuous according to IEC/EN 60068-2-29
Interfaces
Full-duplex RS232 interface
Number of bytes
4 parameter bytes
1 diagnostic byte
System accessory
Yes
Potential isolation
Through optocoupler: yes
Power loss
Normally 1 W
Voltage dips
According to EN 61131-2 (Voltage fluctuations/voltage dips)
Rated operational voltage
24 V DC (supply terminal)
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1 W
Supply voltage at AC, 50 Hz - max
0 V
Supply voltage at AC, 50 Hz - min
0 V
Supply voltage at AC, 60 Hz - max
0 V
Supply voltage at AC, 60 Hz - min
0 V
Supply voltage at DC - max
30 V
Supply voltage at DC - min
18 V

Export product specification