Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door, IP66, HxW=1200x600mm
| Product Name |
Eaton xEffect CS door
|
| Catalog Number |
140526
|
| EAN |
4015081373093
|
| Product Length/Depth |
15 mm
|
| Product Height |
1200 mm
|
| Product Width |
600 mm
|
| Product Weight |
10 kg
|
| Compliances |
RoHS conform
|
| Used with |
Enclosure height = 1000 mm
|
| Special features |
|
| Type |
Accessory CS
|
| Accessory/spare part type |
Doors
|
| Surface finishing |
With powder coating
Powder coating |
| Color |
Gray
|
| Degree of protection |
IP66
NEMA 12 |
| Material |
Steel
Steel plate |
| Model |
Stop door
|