Download document () of 20
We make what matters work*

141PDC

Eaton Crouse-Hinds series ground clamp, 1/2", 3/4", 1" clamping range, #8-2 AWG lug conductor range, Bronze plated

General specifications

Product Name
Eaton Crouse-Hinds series ground clamp
Catalog Number
141PDC
UPC
662277003322
Product Length/Depth
1.28 in
Product Height
1.01 in
Product Width
1.03 in
Product Weight
0.16 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Bronze plated
Grounding conductor electrode clamping range
1/2", 3/4", 1"
Lug conductor range
#8-2 AWG

Export product specification