Eaton CODESYS Programming software, PLC(S), according to IEC61131-1, single-user license
| Product Name |
Eaton CODESYS Software
|
| Catalog Number |
142582
|
| EAN |
7640130096844
|
| Product Length/Depth |
230 mm
|
| Product Height |
2 mm
|
| Product Width |
162 mm
|
| Product Weight |
0.016 kg
|
| Fitted with: |
Editor for programming language LD (Ladder Diagram)
Editor for programming language SFC (Sequential Function Chart) Technology function integrated Editor for programming language FBD (Function Block Diagram) Editor for programming language IL (Instruction List) Editor for programming language Flowchart Editor for programming language ST (Structured Text) |
| Object library |
Integrated
|
| SIL (IEC 61508) |
None
|
| Functions |
Data detection function
Communication function Analysis function Maintenance function integrated Put into operation function integrated Configuration function Evaluation function Simulation function integrated Application configuration function Motion function Diagnosis function |
| Software |
Menu selection in 5 languages
Operating systems: WIN NT 4.0 SP6, WIN 2000 SP3, WIN XP SP2, WINDOWS Vista, WINDOWS 7, WINDOWS 8 Comprehensive help and documentation Supports XV, XC, XN, EC4P Single-user license OPC configurator XSOFT-CODESYS-2 Programming to IEC 61131-1 with IL, ST, LAD, FBS, AS, CFC |
| Suitable for |
Operating system Windows 8
Operating system Windows NT Operating system Windows 7 Other operating system Operating system Windows XP Operating system Windows Vista |
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |