Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
143917
|
EAN |
4015081404513
|
Product Length/Depth |
41.5 mm
|
Product Height |
300 mm
|
Product Width |
250 mm
|
Product Weight |
2.156 kg
|
Compliances |
RoHS conform
|
Fitted with: |
Cover
Mounting plate |
Built-in depth |
146.5 mm
|