Eaton xEnergy Basic LV systems Low voltage switchgear. Switch-disconnectors mounting unit Dumeco
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
143967
|
EAN |
4015081405015
|
Product Length/Depth |
41.5 mm
|
Product Height |
150 mm
|
Product Width |
250 mm
|
Product Weight |
0.41 kg
|
Compliances |
RoHS conform
|
Fitted with: |
Plastic cover plate
Cover |
Amperage rating |
125 A
|
Number of poles |
Four-pole
|
Suitable for |
Switch disconnector
|
Functions |
Additional equipment
|
Number of switches |
1
|