Download document () of 20

144123

Eaton Moeller® series SOL30 Safety Fireman's switch, 25A, MV, UA 230V50Hz

General specifications

Product Name
Eaton Moeller® series SOL30 Safety Fireman's switch
Catalog Number
144123
EAN
4015081406333
Product Length/Depth
224 mm
Product Height
130 mm
Product Width
100 mm
Product Weight
1.006 kg
Certifications
IEC/EN 60 947-3

Product specifications

Product Category
  • Fireman's Switch
  • Switchgear for photovoltaic systems
Features
Version as maintenance-/service switch
Actuator color
Black
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Voltage release optional
Operating frequency
120 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Rated impulse withstand voltage (Uimp)
8000 V
Utilization category
DC-21 A
Rated permanent current at AC-21, 400 V
0 A
Rated permanent current at AC-23, 400 V
0 A
Rated uninterrupted current (Iu)
32 A
Switching power at 400 V
30 kW
Application
  • Residential buildings
  • Utility buildings
Device construction
Complete device in housing
Rated short-time withstand current (Icw)
0.36 kA
Electrical connection type of main circuit
Cable clamp
Actuator type
Toggle
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Number of auxiliary contacts (change-over contacts)
1
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
0 kA
Overvoltage category
III
Degree of protection (front side)
IP65
Number of poles
Two-pole
Connection type
M12, Outputs
M12, Inputs
Degree of protection
NEMA Other
Suitable for
Ground mounting
Floor mounting
Locking facility
Lockable in the 0 (Off) position (with padlock)
Number of switches
1
Resistance
7 mΩ (internal)
Lifespan, mechanical
100,000 Operations
Lifespan, electrical
1,500 Operations
Number of auxiliary contacts (normally open contacts)
0
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Rated short-circuit making capacity (Icm)
0.3 kA (up to 440 V, 50/60 Hz)
Rated operational current (Ie) at DC-21A
30 A
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Housing color
Other
Housing material
Plastic

Export product specification